Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)QP2B, Compact Cylinder, Double Acting, Single Rod, Axial Piping

  • Compact, double acting, single rod, axial piping
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Can mount small auto switches on 4 surfaces.

Configure your product

CQP2B-D
Magnet
Type
Bore Size
Port Thread Type
Stroke
 
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number