Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)Q2X, Compact Cylinder, Double Acting, Single Rod, Low Speed

  • CQ2, low friction type
  • Mountings: 6 options available
  • Bore sizes: 32mm, 40mm
  • Strokes up to 100mm as standard
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
Option
Auto Switch
Lead Wire or Prewired Connector
Number