Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)Q2, Compact Cylinder, Double Acting Single Rod, Long Stroke w/Auto Switch Mounting Groove

  • Compact Cylinder: Long Stroke Double Acting, Single Rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm): 125 to 300
  • Port threads: Rc, NPT or G
  • Can mount small auto switches on 4 surfaces.

Configure your product

CQ2A-DZ
Magnet
Mounting
Type
Bore Size
Port Thread Type
Stroke
 
Cushion
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number