Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)Q2, Compact Cylinder, Double Acting, Single Rod, Large Bore w/Auto Switch Mounting Groove

  • Compact, double acting, single rod, large bore
  • Bore sizes (mm): 125, 140, 160, 180, 200
  • Standard stroke range (mm): 10 to 300
  • Port threads: Rc, NPT, G
  • Can mount small auto switches on 4 surfaces.

Configure your product

 
Magnet
Bore Size
Port Thread Type
Stroke
  []
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number