Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)J2ZW-Z, Air Cylinder, Built-in Speed Controller, Double Acting, Double Rod

  • Double acting double rod w/built in speed controller
  • Bore sizes: 10, & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Series
Mounting
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type