Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)J2RKA-Z, Air Cylinder, Direct Mount, Non-rotating, Double Acting, Single Rod

  • Direct mount: non-rotating: double acting single rod
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: direct to bottom of cylinder
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Series
Bore Size
Stroke
  []
Head Cover Port Location
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type