Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)J2K-Z, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend

  • Non-rotating: double acting single rod
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 150mm
  • Mounts: direct to bottom of cylinder
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Action
Head Cover Port Location
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Type