Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)J2-Z, Air Cylinder, Double Acting, Single Rod

  • Standard double acting single rod.
  • Bore sizes: 6, 10, 16 (mm)
  • Strokes from 15mm through 400mm depending upon bore size.
  • Mounts: basic, foot, front flange, double clevis.
  • Part numbers with rod end bracket and/or pivot bracket available.
  • Variety of switches and a variety of lead wire lengths.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Cushion
Head Cover
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting