Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)G1R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount

  • Strokes from 25mm through 300mm
  • Cushion: rubber bumper, air cushion
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63.
  • Auto switch capability

Configure your product

 
Magnet
Type
Bore Size
Stroke
  []
Thread
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number