Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)G1K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod

  • Bore size (mm): 20, 25, 32, 40, 50, 63
  • Strokes up to 1500mm
  • High non-rotating accuracy
  • High speed operation/long life
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Type
Bore Size
Stroke
  []
Thread
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number