Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)G1*N, Air Cylinder, Double Acting, Single Rod

  • This product is being discontinued and will be replaced by CG1-Z series.
  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes from 25mm through 300mm
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
  • With or without nylon or heat resistant rod boot
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Mounting
Cushion
Bore Size
Thread
Variations
Stroke
  []
Rod Boot
Auto Switch
Lead Wire or Prewired Connector
Number