Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)BA2-XC10, Air Cylinder, Double Acting, End Lock, Dual Stroke Cylinder/Double Rod Type

  • CBA2, End lock cylinder
  • Bores: ø40, ø50, ø63, ø80, ø100
  • Proof pressure: 1.5MPa
  • Cushion: interchangeable
  • Variety of mountings available
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Tube Material
Bore Size
Stroke A (For other strokes, consult SMC)
Suffix A
Lock Position A
Release Type A
Stroke B (Maximum value for A+B: 1000 mm)
  []
Suffix B
Lock Position B
Release Type B
Auto Switch
Lead Wire or Prewired Connector
Number