Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)A2Y-Z, Smooth Cylinder, Double Acting, Single Rod

  • Smooth Cylinder, Double Acting, Single Rod
  • Bore sizes: 40, 50, 63, 80, 100 (mm)
  • Strokes from 25mm through 1000mm depending upon bore size
  • Mounts: basic, foot, front & rear flange, single or double clevis, & center trunnion
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Magnet
Series
Mounting
Bore Size
Port Thread
Stroke
  []
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number