Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)A2W-Z, Air Cylinder Standard Type, Double Acting Double Rod

  • Air cylinder, double acting, double rod
  • Type: Non-lube/Air-hydro
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 1500
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Tube Material
Bore Size
Thread Type
Stroke
  []
Rod Boot
Cushion
Auto Switch
Lead Wire or Prewired Connector
Number