Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)85W, ISO Cylinder, Double Acting, Double Rod

  • ISO cylinder, double acting, double rod
  • Fluid: air
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Strokes (mm): up to 300 (depending on bore)
  • Auto switches available (order separate)

Configure your product

 
Magnet
Bore Size
Stroke
  []
Cushion
Rod Boot
Switch Mounting
Auto Switch
Lead Wire or Prewired Connector
Number