Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)85R, ISO Cylinder, Double Acting, Single Rod, Direct Mount

  • ISO cylinder, double acting, single rod
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Type: direct mount
  • Cushion: rubber bumper only
  • Strokes (mm): up to 160 (depending on bore)
  • Auto switches available (order separate)

Configure your product

 
Magnet
Type
Mounting
Bore Size
Stroke
  []
Switch Mounting
Auto Switch
Lead Wire or Prewired Connector
Number