Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)85K, ISO Cylinder, Double Acting, Single Rod, Non-Rotating

  • ISO cylinder, double acting, single rod
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Type: non-rotating
  • Cushion: rubber bumper only
  • Strokes (mm): up to 300 (depending on bore)
  • Auto switches available (order separate)