Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AWG20(K)~40(K)-B, Filter Regulator w/Built-in Pressure Gauge

  • Body size: 20, 30, 40.
  • One-touch mounting/removal of the pressure gauge cover.
  • Nominal filtration rating 5 µm.

Configure your product

AWG--B
Size
Reverse Flow Function
Thread
Port Size
Bracket/Float Type Auto Drain
Pressure Gauge Angle
Set Nut
Set pressure
Bowl
Exhaust Mechanism/Drain Guide
Pressure Unit
Made to Order