Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AR20-D to AR60-D, Regulator & Regulator w/Backflow Function

  • ISO 8573-1:2010 compliant
  • Up to 0.85 MPa set pressure
  • Maximum flow rate up to 20000 l/min (ANR, 0.7MPa).

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje ? do ? od ? stavki
Prikaz 10 | 20 | 50 | 100
Details
Vaša pretraga nije dala rezultate

Looking for products typically on stock? Click here for standard stocked items.

AR20-F01B-D
Body Size
Backflow Function
Thread
Port Size
Options
Set pressure
Exhaust Mechanism
Flow Direction
Knob
Pressure Units

Options
B (With bracket)
Pressure Units
Standard (Name Plate, Caution Plate for Bowl, and Pressure Gauge: MPa)
Body Size
20
Set pressure
0.05 to 0.85 MPa Setting
Knob
Downward
Port Size
01 (1/8)
Exhaust Mechanism
Relieving
Backflow Function
None
Flow Direction
Left to Right
Thread
F (G)
Construction
Relieving type
Pritisak fluida
Air
Maksimalna temperatura medija pod pritiskom
60 °C
Minimalna temperatura medija pod pritiskom
-5 °C (with no freezing)
Maximum operating pressure
1.0 MPa
Proof pressure
1.5 MPa
Maksimalna temperatura okoline
60 °C
Minimalna temperatura okoline
-5 °C (with no freezing)
Weight
0.188 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version