Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AN02, Silencer, High Noise Reduction Style

  • Fluid: compressed air
  • Noise reduction: 25-35 dB(A) or more
  • Maximum operating pressure: 1.0MPa
  • Effective area mm 2 (Cv): AN*00 35-960 (1.9-53);
    AN*02 35-90 (1.9-5.0); AN*03 10-60 (0.6-3.3)
  • Ambient & fluid temperature: 5 - 60° C