Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AMF150C-550C/AMF650-850, Odor Removal Filter, New Style

  • Odour Removal Filter
  • Nominal filtration rating 0.01 µm
  • Deodorises oil odour
  • Rated flow from 200 to 12000 l/min (ANR)
  • Connection size 1/8 to 2.

Configure your product

 
Body Size (Applicable compressor output)
Thread
Port Size
Accessory
Rubber Material
Air Pressure
IN-OUT Direction
Degreasing Wash