Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AME150C-550C/AME650-850, Super Mist Separator, New Style

  • Super Mist Separator
  • Nominal filtration rating 0.01 µm
  • Reduces oil odour
  • Rated flow from 200 to 12000 l/min (ANR)
  • Connection size 1/8 to 2.

Configure your product

 
Body Size (Applicable compressor output)
Thread
Port Size
Accessory
Rubber Material
Air Pressure
IN-OUT Direction
Degreasing Wash
Made-to-Order