Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Actuator Position Sensor – D-MP

A smart move

  • Get continuous information on cylinder position – Piston position is output as an analogue signal or as a IO-Link process data
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Reduce mounting labour & stock – Direct mounting into any of our main cylinders.

And much more

  • Measuring range: 25mm, 50mm, 100mm and 200mm
  • Applicable cylinder: MB, CQ2, MGP, CXSJ, CP96, C96 and C55
  • Compatible IO-Link
  • Analogue output: Voltage output (0 to 10 [V]), Current output (4 to 20 [mA])
  • Analogue output can be reversed
  • Setting is available by simply touching the touch pad
  • Lead wire connection: Separate line, M8-4pin and M12-4 pin.

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje ? do ? od ? stavki
Prikaz 10 | 20 | 50 | 100
Details
Vaša pretraga nije dala rezultate

Looking for products typically on stock? Click here for standard stocked items.

D-MP050C
Measuring Range
Lead Wire

Measuring Range
050 (50mm)
Lead Wire
C (M12-4 Pin, 0.3 m)
Maksimalna temperatura okoline
60 °C
Minimalna temperatura okoline
-10 °C
Opšte napajanje
10 to 30 VDC
Klasa zaštite sa konektorom
IP67
Internal voltage drop
2 V or less
Repeatability
0.1 mm (Ambient temperature: 25 °C)
Linearity
± 0.3 mm (Ambient temperature: 25 °C)
Current consumption
48 mA or less (when no load is applied)
Power supply voltage
15 to 30 VDC
Resolution
0.05 mm
Switch output
NPN or PNP
Maximum load current
40 mA
Analog current output
4 to 20 mA
Analog voltage output
0 to 10 V
Weight
0.027 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version