Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AC20D-40D-A (FRL), Modular Type, Filter Regulator + Mist Separator

  • The product AC20/30/40-A is being discontinued and will be replaced by AC-D series. Update details here.
  • Filter Regulator + Mist Separator.
  • Body size: 20, 30, 40.
  • Port Size: 1/8, 1/4, 3/8, 1/2, 3/4.
  • Max. operating pressure: 1.0 MPa.
  • Attachments.

Configure your product

 
Size
Thread
Port Size
Float type auto drain
Pressure Gauge
Attachment
Set pressure
Semi-standard 1
Semi-standard 2
Pressure Unit