Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AC20-D to AC60-D Filter + Regulator + Lubricator

  • ISO 8573-1:2010 compliant
  • Port Size: 1/8, 1/4, 3/8, 1/2, 3/4, 1
  • Body size: 20, 30, 40, 50, 60.

Configure your product

 
Body Size
Thread
Port
Float type auto drain
Pressure gauge / Digital pressure switch
Residual Pressure Relief 3 Port Valve
Set pressure          
Bowl type +Drain Cock for Lubricator
Filter Regulator Drain Port
Exhaust Mechanism
Flow Direction
Drain Cock w/Barb Fitting
Pressure Units