Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AC10B-40B-A (FRL), Modular Type, Air Filter + Regulator

  • The product AC20/30/40-A is being discontinued and will be replaced by AC-D series. Update details here.
  • Air Filter + Regulator.
  • Body size: 10, 20, 25, 30, 40.
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2, 3/4.
  • Max. operating pressure: 1.0 MPa.
  • Attachments.