Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

AC10A-40A-A (FRL), Modular Type, Filter Regulator + Lubricator

  • Filter Regulator + Lubricator.
  • Body size: 10, 20, 30, 40.
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2, 3/4.
  • Max. operating pressure: 1.0 MPa.
  • Attachments.

Configure your product

 
Size
Thread
Port Size
Float type auto drain
Pressure Gauge
Attachment
Set pressure
Semi-standard 1
Semi-standard 2
Pressure Unit