Oriented to positioning or transfer applications where high rigidity and speed are needed
- Body size: 40, 63
- Stroke: 200 to 3000 mm
- Compatible encoders: absolute, incremental
- Servo motor type
- Horizontal work load: up to 30 kg
- Speed: up to 1500 mm/s
- Acceleration: up to 20000 mm/s².