Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Abrasion resistant with adapter - ZP3C-(T)#B

  • Pad sizes: Ø 20, Ø 25, Ø 32, Ø 40 and Ø 50
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Mesh filter opening: 250 μm
  • Options: male and female thread vertical vacuum inlet.