Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

4.5 Stage Bellows Vacuum Pad with Adapter - ZP2-T*ZJ

  • Pad Sizes: Ø 15 - Ø 46 mm
  • Shapes: Multibellows Type
  • Materials: Silicone Rubber, High-hardness Silicone Rubber, NBR, FKM, Conductive NBR, Conductive Silicone Rubber, Urethane Rubber
  • Silicon rubber compliant with FDA21CFRSS1772600
  • Options: Short Thread, One-touch Fitting Vertical Vacuum Inlet.

Configure your product

 
Pad Diameter
Pad Material
Mounting Thread Size
Vacuum Inlet