Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-VV5Q21-S, Serial Transmission: EX120/124 integrated-type (for output)

  • Compatible with battery manufacturing
  • Base mounted plug-in type manifold for VQ2*0* valve
  • Serial interface (SI) type
  • Maximum 16 stations available as standard
  • 12 port sizes available
  • Optional DIN rail mount
  • Optional IP65 enclosure

Configure your product

 
Stations
Port Size
SI Unit
Option 1
Option 2
Special Wiring Specification
Option 3
Option 4
Option 5
Option 6
Q