Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-RS(D)Q, Stopper Cylinder, Fixed Mounting Height

  • Compatible with battery manufacturing
  • Fixed Height Stopper Cylinder, Double / Single Acting
  • Bore sizes (mm): 16, 20, 32, 40, 50
  • Strokes up to 30 mm
  • 10 rod end configurations available
  • Compact auto switch mountable on 4 surfaces.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Action
Rod End
Auto Switch Groove
Mounting Bolt
Auto Switch
Lead Wire or Prewired Connector
Number