Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MY1M, Mechanical Joint Rodless Cylinder, Slide Bearing Type w/o Stroke Adjustment

  • Compatible with battery manufacturing
  • Bore sizes (mm): 16, 20, 25, 32, 40, 50, 63
  • Strokes up to 5000 mm.

Configure your product

 
Bore Size
Port Thread
Piping
Stroke
  []
Stroke Adjusting Unit
Auto Switch
Lead Wire or Prewired Connector
Number