Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MY1H-Z, Mechanically Jointed Rodless Cylinder, Linear Guide Type, w/Low Load Shock Absorber & Adjustment Bolt

  • Compatible with battery manufacturing
  • Bore sizes (mm): 25, 32, 40
  • Strokes up to 1500 mm.

Configure your product

25A-MY1H-Z
Bore Size
Thread
Piping
Stroke
 
Stroke Adjustment Unit
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order