Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MY1B-Z, Mechanical Joint Rodless Cylinder, Basic Type

  • Compatible with battery manufacturing
  • Bore sizes (mm): 25, 32, 40
  • Strokes up to 5000 mm.

Configure your product

 
Bore Size
Port Thread
Piping
Stroke
  []
Stroke Adjustment Unit
Auto Switch
Lead Wire or Prewired Connector
Number