Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MXS, Air Slide Table, Cross Roller Guide

  • Compatible with battery manufacturing
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 100 mm.

Configure your product

 
Bore Size
Port Thread
Stroke
Adjuster
Configuration
Auto Switch
Lead Wire or Prewired Connector
Number