Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MXQ*Z, Air Slide Table, Height Interchangeable Type

  • Compatible with battery manufacturing
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm.

Configure your product

 
Bore Size
Body Option
Stroke
Adjuster Option
Functional Option
Auto Switch
Lead Wire or Prewired Connector
Number