Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MXQ, Precision Slide Tables (Recirculating Bearings)

  • Compatible with battery manufacturing
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm.

Configure your product

 
Bore Size
Symmetric Type
Stroke
Adjuster
Auto Switch
Lead Wire or Prewired Connector
Number