Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MXP, High Precision Slide Table (Recirculating Bearings)

  • Compatible with battery manufacturing
  • Precision air slide table
  • Bore sizes: 6, 8, 10, 12, 16 (mm)
  • Strokes: 5mm through 30mm depending upon bore size
  • With rubber or metal stopper or shock absorber
  • Variety of switches with a variety of wire lead lengths.

Configure your product

 
Bore Size
Stroke
Adjuster
Magnet
Auto Switch
Lead Wire or Prewired Connector
Number