Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MGP-Z (ø40 to ø100), Compact Guide Cylinder

  • Compatible with battery manufacturing
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Strokes up to 400mm.

Configure your product

 
Bearing Type
Bore Size
Port Thread Type
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number