Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MGP-Z (ø12 to ø32), Compact Guide Cylinder

  • Compatible with battery manufacturing
  • Bore sizes (mm): 12, 16, 20, 25, 32
  • Strokes up to 400mm.

Configure your product

 
Bearing Type
Bore Size
Port Thread Type
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number