Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CXW, Dual Piston, Double Rod with Slide Unit, Built-in Shock Absorbers

  • Compatible with battery manufacturing
  • Bore sizes (mm): 10, 16, 20, 25 and 32
  • Strokes up to 200 mm
  • Auto switch capable.

Configure your product

 
Cylinder
Bearing Style
Bore Size
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number