Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CXSJ, Dual Rod Cylinder, Compact Type

  • Compatible with battery manufacturing
  • Dual rod cylinder, compact type
  • Slide bearing or ball bushing bearing
  • Bore size (mm): 6, 10, 15, 20, 25, 32
  • Standard strokes (mm): 10, 20, 30, 40, 50, 75, 100
  • Auto switches available
  • Made to Order additionally released.

Configure your product

 
Bearing Style
Bore Size
Thread Type
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number