Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CXS, Dual Piston Rods

  • Compatible with battery manufacturing
  • Dual rod cylinder
  • Bore sizes: 6, 10, 15, 20, 25, 32 (mm)
  • Strokes from 10mm through 100mm depending upon bore size
  • Variety of switches and a variety of lead wire lengths.

Configure your product

 
Bearing Style
Bore Size
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number