Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CQS, Compact Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • Bore sizes (mm): 12, 16, 20, 25
  • Strokes up to 300mm.

Configure your product

25A-CQS-D
Magnet
Mounting
Bore Size
Stroke
 
Option
Auto Switch
Lead Wire or Prewired Connector
Number