Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CQ2-Z, Compact Cylinder, Double Acting, Single Rod, Long Stroke

  • Compatible with battery manufacturing
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes from 125 to 300 mm.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number