Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CP96(D) ø125, Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • ISO 15552 Profile Body Cylinder
  • Bore sizes (mm): 125
  • Strokes up to 1900 mm.

Configure your product

 
Magnet
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number