Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-CP96(D), Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • ISO 15552 Profile Body Cylinder
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Strokes up to 1900 mm.

Configure your product

 
Magnet
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number