Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-C(D)S2, Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • Large bore tie rod cylinder
  • Bore sizes (mm): 125, 140, 160
  • Strokes up to 1600 mm
  • Cylinder variations: Smooth, axial centralised piping.

Configure your product

 
Built-in Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number of Auto Switches