Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-C(D)M2-Z, Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • Double acting single rod
  • Bore sizes: 20, 25, 32, & 40 (mm)
  • Strokes from 1mm through 2000mm
  • Mounts: basic, foot, front & rear flange, clevis, trunnion
  • Part numbers with rod end bracket and/or pivot bracket available
  • With or without rod boot
  • Variety of switches and a variety of lead wire lengths.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Cushion
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number